Publish your products
Perlys Design Reactil| Long-range design blow nozzle
Perlys Design Reactil| Long-range design blow nozzle
    France Air

    Perlys Design Reactil| Long-range design blow nozzle

    PERLYS DESIGN REACTIL® combines long-throw air distribution with architectural aesthetics to deliver efficient climate control in large and high-ceiling spaces. Equipped with the patented Reactil® thermostatic system, the nozzle automatically adjusts the discharge angle according to supply air temperature, ensuring optimal comfort in both heating and cooling modes without manual intervention. Its sleek design, multidirectional airflow and customizable finishes make PERLYS DESIGN REACTIL® an ideal solution for commercial, industrial and public buildings where performance and visual integration are equally important.

    Specification
      • Long-throw air supply nozzle for heating and cooling applications.
      • Airflow rates from 80 to 4,000 m³/h.
      • Patented Reactil® thermostatic system.
      • Automatic adjustment of airflow direction according to supply air temperature.
      • Multidirectional jet orientation.
      • Long-throw air distribution for large-volume spaces.
      • Suitable for high-ceiling and deep-plan buildings.
      • Network self-balancing capability.
      • Optional swirl airflow effect.
      • Optional integrated damper.
    Technical specification
    • Unique ref.perlys-design-long-range-design-blow-nozzle
    • TypeObject (single object)
    • Date of publishing2026-09-02
    • Edition number1
    Related
    • Material mainAluminum
    Classification
    • BIMobject CategoryHVAC - Air Diffusers
    • Uniclass 2015 CodePr_70_65_04_02
    • Uniclass 2015 DescriptionAir diffusers
    • CSI MasterFormat 2014 Code23 37 00
    • CSI MasterFormat 2014 TitleAir Outlets and Inlets
    • OmniClass Number23-33 49 11
    • OmniClass TitleVentilation Diffusers

    Region availability

    Europe
    France
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit