Publish your products
Atos-Plus Shower tray. 1600x700 mm.
Atos-Plus Shower tray. 1600x700 mm.
    Gala
    Archived

    Atos-Plus Shower tray. 1600x700 mm.

    Acrylic rectangular shower tray.

    ATOS PLUS acrylic shower tray, with modern lines and ultra-slim, with a height of 3 cm.

    Technical specification
    • Unique ref.69861
    • Product familyAtos Plus
    • Product groupShower tray
    • TypeObject (single object)
    • Date of publishing2015-04-01
    • Edition number1
    • Height (mm)30
    • Width (mm)1600
    • Depth (mm)700
    Classification
    • BIMobject CategorySanitary - Shower trays
    • IFC classificationSanitary Terminal
    • UNSPSC nameShowers
    • UNSPSC code30181503
    • Uniclass 2015 CodePr_40_20_06_84
    • Uniclass 2015 DescriptionShower trays
    • CSI MasterFormat 2014 Code22 41 23
    • CSI MasterFormat 2014 TitleResidential Showers
    • OmniClass Number23-31 17 00
    • OmniClass TitleShowers
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit