Publish your products
CÓNICO Kitchen tap
Galindo
Archived

CÓNICO Kitchen tap

Galindo Cónico 7178600 high sink mixer chrome
Specification
  • Tap made of brass with chrome finish. Flow rate 27.8 l/min at 3 bar and maximum opening. G3/8 female inlet. Admissible water temperature: the materials that make up the tap parts can withstand a maximum temperature of 70ºC. Supplied with fixing elements and flexible hoses. Minimum operating pressure: 0.5 bar. Sealed mixer cartridge with 40 mm diameter ceramic discs. Operation by single-lever handle.
Technical specification
  • Unique ref.7178600
  • Product familyFaucets
  • Product groupKitchen
  • TypeObject (single object)
  • Date of publishing2025-02-13
  • Edition number1
  • Height (mm)296
  • Width (mm)49
  • Depth (mm)247
Related
  • Material mainChrome
  • Designed inSpain
  • Manufactured inSpain
  • Weight Net (Kg)1.4
Classification
  • BIMobject CategorySanitary - Taps & Mixers
  • IFC classificationSanitary Terminal
  • Uniclass 2015 CodePr_40_20
  • Uniclass 2015 DescriptionSanitary fittings and accessories
  • CSI MasterFormat 2014 Code22 41 00
  • CSI MasterFormat 2014 TitleResidential Plumbing Fixtures
  • OmniClass Number23-31 11 00
  • OmniClass TitleFaucets
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit