Publish your products
Genesis Enclosure -  Vertical Platform Lifts
Genesis Enclosure -  Vertical Platform Lifts
Genesis Enclosure -  Vertical Platform Lifts

    Genesis Enclosure - Vertical Platform Lifts

    3.7 out of 5 stars3.7(20 reviews)

    The Genesis Enclosure Model is a vertical platform wheelchair lift that can provide access to up to 4343mm (171"). This style of vertical lift is an easy and cost-effective accessibility solution for public buildings or private residences and is suitable for indoor or outdoor installations. The Genesis Enclosure has a lifting capacity of 340 kg (750lbs). The components of this Genesis Vertical Platform lift consist of a factory manufactured enclosure walls, with integrated doors and gates, a drive mast, passenger platform and easy to use call stations and platform controls. The Genesis can be customized with a variety of optional features to suit the needs of the user and building owner. The wall panels, doors and gates can be designed from an extensive variety of colors and finishes.


    Technical specification
    • Unique ref.genesis-enclosure-lift
    • Product familyWheelchair Lifts
    • Product groupVertical Platform Lifts
    • TypeObject (single object)
    • Date of publishing2020-05-28
    • Edition number1
    Related
    • Material mainMetal
    Classification
    • BIMobject CategoryConstruction - Lift systems
    • Uniclass 2015 CodeSs_80_50_60_94
    • Uniclass 2015 DescriptionVertical platform lift systems
    • CSI MasterFormat 2014 Code14 43 00
    • CSI MasterFormat 2014 TitlePlatform Lifts
    • OmniClass Number23-23 13 11 19
    • OmniClass TitlePlatform Lifts
    • CSI UniFormat II CodeD1010
    • CSI UniFormat II TitleElevators & Lifts

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States