Publish your products
Elvoron LULA - Limited Use / Limited Application Elevator
Elvoron LULA - Limited Use / Limited Application Elevator
Elvoron LULA - Limited Use / Limited Application Elevator

    Elvoron LULA - Limited Use / Limited Application Elevator

    4.2 out of 5 stars4.2(26 reviews)

    What is a LULA Elevator?
    Limited Use, Limited Application
    25 feet (7.6 m) maximum travel*
    18 square feet (1.67 m2) maximum car size
    30 feet per minute maximum speed*
    1400 lbs. (635 Kg) maximum load capacity
    *Limits are determined by local codes. Check with your Garaventa Lift representative for more information regarding the use of LULA elevators in your area.

    Features
    Fully automatic controls
    Two-speed horizontal sliding doors
    Braille markings on all controls
    Audio/visual car direction indicator
    Full-height photo electric obstruction sensors
    Automatic homing
    Cost effective

    Technical specification
    • Unique ref.lula-elevator
    • Product familyLula Elevators
    • Product groupElvoron Lula Elevator
    • TypeObject (single object)
    • Date of publishing2020-05-28
    • Edition number1
    Related
    • Material mainMetal
    Classification
    • BIMobject CategoryConstruction - Lift systems
    • CSI MasterFormat 2014 Code14 20 00
    • CSI MasterFormat 2014 TitleElevators
    • OmniClass Number23-23 11 11
    • OmniClass TitleElevators
    • CSI UniFormat II CodeD1010
    • CSI UniFormat II TitleElevators & Lifts

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit