Publish your products
Stainless-Steel Manifold Assembly, 1-1/4" with Flow Meter
Stainless-Steel Manifold Assembly, 1-1/4" with Flow Meter
Stainless-Steel Manifold Assembly, 1-1/4" with Flow Meter
Stainless-Steel Manifold Assembly, 1-1/4" with Flow Meter
Stainless-Steel Manifold Assembly, 1-1/4" with Flow Meter
Stainless-Steel Manifold Assembly, 1-1/4" with Flow Meter
Stainless-Steel Manifold Assembly, 1-1/4" with Flow Meter
Stainless-Steel Manifold Assembly, 1-1/4" with Flow Meter
Stainless-Steel Manifold Assembly, 1-1/4" with Flow Meter

    Stainless-Steel Manifold Assembly, 1-1/4" with Flow Meter

    The 11⁄4" Stainless-steel Manifold Assembly with flow meter comes fully assembled and ready for installation. Use the included flow meters located on the supply manifold to balance the loops across the manifold. The return manifold comes equipped with isolation valves for easy loop isolation. For multiple zoning on the manifold, the black caps are removed and replaced with Uponor Thermal Actuators. The manifold body ends have R32 union connections and the loop outlets have R20 male threads. The included manifold supply and return ball valves come with an R32 x 1" NPT or R32 x 11⁄4" NPT connection. Note: The 11⁄4" manifolds with 2 through 7 loops are strategically designed with 1" NPT ball valves to avoid adding extra costs while maintaining the maximum flow of the manifold assembly.

    Specification
    • Product #: A2720202 | A2720302 | A2720402 | A2720502 | A2720602 | A2720702 | A2720802 | A2721002 | A2721202

      Connection Type: ISO 228-G

      Primary Material: Stainless Steel

    Technical specification
    • Unique ref.stainless-steel-manifold-assembly-1-1-4-with-flow-meter
    • Product familyUponor ProPEX
    • Product groupManifold
    • TypeObject (single object)
    • Date of publishing2025-10-02
    • Edition number1
    Related
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryPlumbing - Other

    Region availability

    North America
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit