Publish your products
Nautic Wash basin mixer
Archived

Nautic Wash basin mixer

Our most intelligent Bathroom sink faucet, featuring all energy-saving functions that can easily be adjusted as needed. With Nautic you can help the environment without compromising on comfort.
Specification
  • •Energy class A, saves water and energy •Eco-start, 17°C when lever straight forward •Adjustable comfort flow and comfort temperature.
Technical specification
  • Unique ref.GB41214041
  • Product familyNautic
  • Product groupWashbasin mixer
  • TypeObject (single object)
  • Date of publishing2016-08-23
  • Edition number1
  • Height (mm)145
  • Depth (mm)100
Related
  • Material mainBrass
  • Material secondaryZinc
  • Designed inSweden
  • Manufactured inSweden
Classification
  • BIMobject CategorySanitary - Taps & Mixers
  • IFC classificationFurnishing Element
  • ETIM CodeEC011328
  • ETIM NameWashbasin mixing tap
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit