Publish your products
Square shower door Folding, left 100cm
Square shower door Folding, left 100cm

    Square shower door Folding, left 100cm

    Foldable door, takes up less space, Can be used even in tight spaces where the folding function solves the problem, Pre-fitted door profiles for quick and simple installation, Tempered safety glass, 6 mm, Polished profiles and integrated door handle, Elevating hinges raise the door 5 mm on opening, Adjustable wall profile, 20 mm, for a straight shower even with angled walls, Opening angle: 180 degrees, Expansion profile, 20 mm, as an optional extra for increased adjustability, No floor profiles needed, for a hygienic and easy-to-clean shower, Space to drill holes for externally routed pipes
    Technical specification
    • Unique ref.GB51SRFD10L
    • Product familySquare
    • Product groupShower door
    • TypeObject (single object)
    • Date of publishing2022-10-19
    • Edition number1
    • Height (mm)2000
    • Width (mm)1000
    Related
    • Material mainGlass
    • Material secondaryAluminum
    • Designed inCzech Republic
    • Manufactured inCzech Republic
    Classification
    • BIMobject CategorySanitary - Shower screens
    • ETIM CodeEC010962
    • ETIM NameShower door
    • Uniclass 2015 CodePr_40_20_06_79
    • Uniclass 2015 DescriptionShower enclosures

    Region availability

    Europe
    Åland Islands
    Denmark
    Estonia
    Finland
    Iceland
    Latvia
    Lithuania
    Norway
    Sweden