Publish your products
United States
English (Canada)
Language
Project location
Publish your products
Free sign up
Log in
hafele/products/5708d484-d608-4e64-ab73-a9988e49564b
Home
Categories
Electrical
Other
HAFELE Digital Door Lock - Horizon 499.21.224
Available in United States
HAFELE เฮเฟเล่
Follow
HAFELE Digital Door Lock - Horizon 499.21.224
Download
Technical specification
Technical specification
Unique ref.
hafele-digital-door-lock-horizon-49921224
Product family
Doors & Accessories
Product group
Digital Door Lock
Type
Object (single object)
Date of publishing
2025-10-06
Edition number
1
Height (mm)
404
Width (mm)
69
Depth (mm)
29.5
Related
Related
Material main
Aluminum
Material secondary
Glass
Designed in
Thailand
Manufactured in
Thailand
Classification
Classification
BIMobject Category
Electrical - Other
Similar products
HAFELE เฮเฟเล่
HAFELE Cable Outlets Stainless Steel Round Dia71mm
Download
HAFELE เฮเฟเล่
HAFELE Digital Door Lock - Alpha 499.21.232
Download
HAFELE เฮเฟเล่
HAFELE Powerdocks Cable Oulets Rotating
Download
HAFELE เฮเฟเล่
HAFELE Powerdocks Power Fit Power Outlet Box with Swivelling
Download
HAFELE เฮเฟเล่
ChilProof
Download
HAFELE เฮเฟเล่
HAFELE Digital Door Lock - Nova 499.21.226
Download