Publish your products
HAFELE Cable Outlets Aluminium Height14.5mm

HAFELE Cable Outlets Aluminium Height14.5mm

Technical specification
  • Unique ref.HAFELE_Cable-Outlets-Aluminium_Height14-5mm
  • Product familyWorkplace Organisation
  • Product groupCable-Outlets-Aluminium
  • TypeObject (single object)
  • Date of publishing2024-01-16
  • Edition number1
  • Height (mm)14.5
  • Width (mm)100
  • Depth (mm)240
Related
  • Material mainAluminum
  • Manufactured inThailand
Classification
  • BIMobject CategoryElectrical - Outlets & Sockets
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit