Publish your products
AP ARCHITECTURAL CURVED PANEL
AP ARCHITECTURAL CURVED PANEL
AP ARCHITECTURAL CURVED PANEL

    AP ARCHITECTURAL CURVED PANEL

    FEATURES

    • Two design choices create aesthetic detail
    • Gently curved aperture provides soft, even illumination
    • Slim 3-3/4" depth for shallow plenum applications
    • Seamless design prevents light leak
    • Easy to install without the use of tools
    • PMMA lens reduces the risk of yellowing from UV exposure
    • Optional surface mount kit preserves continuity
    • IC-rated for direct contact with insulation
    • Quick-wire access plate in back of fixture housing for easy attachment of incoming power supply
    • 1x4, 2x2, and 2x4 sizes available
    • All parts painted after fabrication to facilitate installation, increase efficiency, and inhibit corrosion
    • Low UGR meets LEED and WELL requirements
    • DLC Compliant
    • Build America, Buy America and Buy American Act compliant
    • Wireless in-fixture control solutions available
    • Made Right Here® in the USA
      Specification
      • Housing

        Die-formed steel with extruded aluminum side rails.

        Optics

        PMMA light guide panel, edgelit (2x2 & 2x4), backlit (1x4).

        Finish

        Non-glare matte white polyester powder coat bonded to phosphate-free, multi-stage pretreated metal. All parts painted after fabrication to facilitate installation, increase efficiency, and inhibit corrosion.

        Electrical

        High-quality mid-power LED boards. L80 >50,000 hours. 50/60 Hz constant current driver.

        Mounting

        NEMA Type “G” 15/16″ or 1″ grid standard. For NEMA Type “NFG” and “SG” 9/16″ grid installations, specify EQCLIPS option. Surface mount and drywall kit accessories available, shipped separately.

        Listings

        • cCSAus certified as luminaire suitable for dry or damp locations.
        • IC-rated for direct contact with insulation.
        • IP5X rated.
        • City of Chicago Environmental Air approved when specified with CP option.
        • DesignLights Consortium qualified product. Not all versions of this product may be DLC qualified, see the DLC Qualified Products List at www.designlights.org/QPL.
        • Complies with the Buy American Act and other federal regulations. Request certification at hew.com/buy-american.

        Warranty

        5-year limited fixture warranty, see details
      Technical specification
      • Unique ref.ap-architecturalcurved-panel
      • Product familyIndoor Luminaires
      • Product groupRecessed
      • TypeObject (single object)
      • Date of publishing2025-06-18
      • Edition number1
      Related
      • Material mainMetal
      • Material secondaryGlass
      • Designed inUnited States
      • Manufactured inUnited States
      Classification
      • BIMobject CategoryLighting - Ceiling Mounted
      • IFC classificationLight Fixture
      • Uniclass 2015 CodeEF_70_80
      • Uniclass 2015 DescriptionLighting
      • CSI MasterFormat 2014 Code26 51 13
      • CSI MasterFormat 2014 TitleInterior Lighting Fixtures, Lamps, And Ballasts
      • OmniClass Number23-35 47 11
      • OmniClass TitleLighting Fixtures

      Region availability

      North America
      Anguilla
      Antigua and Barbuda
      Aruba
      Barbados
      Belize
      Bermuda
      British Virgin Islands
      Canada
      Caribbean Netherlands
      Cayman Islands
      Collectivity of Saint Martin
      Costa Rica
      Cuba
      Curaçao
      Dominica
      Dominican Republic
      El Salvador
      Greenland
      Grenada
      Guadeloupe
      Guatemala
      Haiti
      Honduras
      Jamaica
      Martinique
      Mexico
      Montserrat
      Nicaragua
      Panama
      Puerto Rico
      Saint Kitts and Nevis
      Saint Lucia
      Saint Pierre and Miquelon
      Saint Vincent and the Grenadines
      Saint-Barthélemy
      Sint Maarten
      The Bahamas
      Trinidad and Tobago
      Turks and Caicos Islands
      U.S. Virgin Islands
      United States