Publish your products
ALR F42 Vitraplan, sectional door
Hörmann
Archived

ALR F42 Vitraplan, sectional door

Hörmann sectional door ALR F42 Vitraplan – series 60 In aluminium frame construction, extensive glazing, uniformly divided fields and transparent grey or brown synthetic glazing fitted in front. With Environmental Product Declaration (EPD*) acc. to ISO 14025 and prEN 15804 *ift Rosenheim EPD-STA-0.3.2 CE mark acc. to DIN EN 13241-1 Unfinished structural opening (width x height): 2000-6000 x 1875-7500 mm Application areas: Commercial halls, industrial halls, workshops, collective garages
Specification
  • Performance characteristics: CE mark acc. to DIN EN 13241-1 Door leaf: Glazing frames made of aluminium extrusion profiles with steel end caps. Inner and outer finger trap protection. With bottom seal, intermediate seals and lintel seal made of EPDM, depth 42 mm. Glazing frames with clear synthetic double panes, 26 mm, and transparent 4 mm synthetic glazings fitted in front, optionally in a shade of brown or grey. Optionally further glazings (infills) on request. Surface: Exterior and interior of glazing frames matching Vitraplan brown RAL 9017 or grey RAL 9005 Door guide: Angle frame with side trap guard, made of hot-galvanized sheet steel, horizontal safety tracks and side seal made of EPDM. Counterbalance via torsion springs, min. 25000 door cycles (standard). Optionally stronger torsion springs (more door cycles) on request. Door operation: Operator WA 400 with control A445. Optionally further model variants (operators/controls) on request. Fitting: Professional fitting of a door including wiring as well as adjustment/alignment and test run on an existing base construction that is suitable for fitting the door. Note: The floor in the area of the door opening must be horizontal across the entire door width. The exterior floor should be inclined away from the door directly in front of the door curtain. Application areas: Commercial halls, industrial halls, workshops, collective garages
Technical specification
  • Unique ref.334
  • Product familyIndustrial doors
  • Product groupSectional doors
  • Date of publishing2021-01-01
  • Edition number1
  • Height (mm)7500
  • Width (mm)6000
Related
  • Material mainAluminum
  • Material secondarySteel
  • Designed inGermany
  • Manufactured inGermany
Classification
  • BIMobject CategoryDoors - Industrial Doors
  • IFC classificationDoor
  • UNSPSC nameDoors
  • UNSPSC code301715
  • Uniclass 2015 CodePr_30_59_24_75
  • Uniclass 2015 DescriptionSectional overhead doorsets
  • CSI MasterFormat 2014 Code08 36 13
  • CSI MasterFormat 2014 TitleSectional Doors
  • OmniClass Number23-17 11 13
  • OmniClass TitleMetal Doors
  • CSI UniFormat II CodeB2030
  • CSI UniFormat II TitleExterior Doors
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit