Publish your products
Cord and Cable Reels, Temporary Industrial Lighting Cord Reel with Hand Lamps - HBLC40182LED

Cord and Cable Reels, Temporary Industrial Lighting Cord Reel with Hand Lamps - HBLC40182LED

by Hubbell Wiring Device-Kellems 
Catalog ID: HBLC40182LED

Temporary Power
Temporary Industrial Lighting
Cord Reel with Hand Lamps

Features
Covered on/off switch located on handle to control side and end LEDs
Flash light or floor light capable with end light feature
Desired cord length automatically maintained through positive latch mechanism
Constructed of durable corrosion-resistant steel

Specification
  • General
    Cable Length - 40 Ft
    Cable Type - #18/2 SJTOW
    Series - Commercial
    Type - Reel with LED hand lamp, with flashlight end, white

    Electrical Ratings
    Amperage Rating - 0.65 A
    Current / Amperage Rating - 0.65 A
    Voltage Rating - 125 VAC

Technical specification
  • Unique ref.Cord-and-Cable-Reels-HBLC40182LED
  • Product familyCable / Cord / Hose Reels
  • Product groupCord Reels
  • TypeObject (single object)
  • Date of publishing2018-10-01
  • Edition number1
Related
  • Material mainSteel
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryElectrical - Outlets & Sockets
  • IFC classificationElectric Distribution
  • UNSPSC nameCable reels
  • UNSPSC code26121635
  • Uniclass 2015 CodePr_65_52_38
  • Uniclass 2015 DescriptionHoses, hose reels and ancillaries
  • CSI MasterFormat 2014 Code26 05 33.16
  • CSI MasterFormat 2014 TitleBoxes for Electrical Systems
  • OmniClass Number23-35 33 17 11
  • OmniClass TitleElectrical Cable Reels

Region availability

North America
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit