Publish your products
Heavy Duty Latching Relay

Heavy Duty Latching Relay

Hubbell AAR Add-A-Relay contains an internal relay for control of an external load. The AAR requires a 24V DC power supply from the Hubbell CU series control unit. The AAR is typically used when it is desired to switch more than one circuit when occupancy is sensed or the load exceeds the maximum rating of the control unit.
Technical specification
  • Unique ref.hubbell-AAR
  • Product familyLighting Controls
  • Product groupAutomatic Receptacle Control
  • TypeObject (single object)
  • Date of publishing2015-09-28
  • Edition number1
  • Height (inches)2.33
  • Width (inches)3.69
  • Depth (inches)1.36
Related
  • Material mainPlastic
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryElectrical - Controls

Region availability

North America
United States