Publish your products
Passive Infrared Ceiling Sensor

Passive Infrared Ceiling Sensor

4.7 out of 5 stars4.7(6 reviews)
Switches and Lighting Controls, Occupancy Sensors, Adaptive Dual-Technology Ceiling Sensor, 1500 Square Feet Coverage, With Relay. "Install and Forget" operation. Auto-adjusting adaptive technology eliminates manual adjustments. Coverage 1500 sq. ft. (360°) low voltage sensor. Long range major motion detection.Office White ABS enclosure blends with ceiling tile. Red LED indicates passive infrared detection.
Technical specification
  • Unique ref.hubbell-ATP1500C
  • Product familyLighting Controls
  • Product groupCeiling and Wall Mount Sensor
  • TypeObject (single object)
  • Date of publishing2015-09-28
  • Edition number1
  • Width (inches)4.5
  • Depth (inches)1.5
Related
  • Material mainABS
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryElectrical - Controls

Region availability

North America
United States