Publish your products
Hubbell AV Ceiling Enclosures

Hubbell AV Ceiling Enclosures

The AV Ceiling Enclosure is designed to work with active AV devices to integrate AV distribution, data connections and power in one location, providing a direct connection to a projector or a display device.

The enclosure comes loaded with 2 - Hubbell 20A duplex receptacles and a 2-gang RACO® box for installation convenience on the job site.

An additional AV/data kit can be added or customized to address all connector, mounting and patching needs, reducing multiple pieces on site.

The enclosure has been designed with true Hubbell integration, offering the simplest yet versatile solution for cabling active AV equipment in the ceiling.

FEATURES
  • Active AV enclosure system designed for 2’ x 2’ ceiling tile grid layout
  • Side A – AV Enclosure 2’ x 1’
  • Side B – Projector mount 2’ x 1’
  • Multiple knockouts allow for a variety of routing options for AV, data and power cables
  • Installation: Suspended from the ceiling with standard threaded rod
  • Provides for cable management and routing
  • Eliminates unsightly cable and AV equipment
  • Compatible with active AV manufactures:
  • Crestron, Extron and FSR

SPECIFICATIONS
  • Surface Finish: White Powder coat
  • Enclosure: 18Ga Cold Rolled Steel
  • Slide Latch: High impact thermal plastic (ABS)
  • Mounting Brackets: 18Ga welded steel

APPLICATIONS
  • Hospitality: Meeting Rooms
  • Education: Classrooms
  • Financial: Boardrooms
  • Training Facilities
  • Healthcare: Conference Rooms
  • Entertainment: Sports Bars
Technical specification
  • Unique ref.hubbell-AVCE1H
  • Product familyWall / Furniture / Ceiling Products
  • Product groupCeiling Box
  • TypeObject (single object)
  • Date of publishing2015-09-28
  • Edition number1
  • Height (inches)8.18
  • Width (inches)23.7
  • Depth (inches)12.5
Related
  • Material mainSteel
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryElectrical - Distribution
  • IFC classificationElectric Distribution
  • UNSPSC nameElectrical boxes
  • UNSPSC code39121303
  • CSI MasterFormat 2014 Code26 05 33.16
  • CSI MasterFormat 2014 TitleBoxes for Electrical Systems
  • OmniClass Number23-35 33 15
  • OmniClass TitleElectrical Junction Boxes

Region availability

North America
United States