Publish your products
Non-Metallic 4-inch Recessed Floor Box for use in Concrete

Non-Metallic 4-inch Recessed Floor Box for use in Concrete

The CFBS1R4PFB multi-service box PVC floor box has conduit entries for both power and low voltage services and is suitable for on grade or above grade use. The floor box has an integral grounding and bounding plate which maintains a constant ground path incase a single device is removed from a box in a run of boxes, as required in Canada. Also included are reducers for both power and data conduits
Technical specification
  • Unique ref.hubbell-CFBS1R4PFB
  • Product familyFloor Boxes
  • Product groupFloor Box - Recessed
  • TypeObject (single object)
  • Date of publishing2015-09-28
  • Edition number1
  • Height (inches)6
  • Width (inches)7.85
  • Depth (inches)7.85
Related
  • Material mainPVC
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryElectrical - Distribution
  • IFC classificationElectric Distribution
  • UNSPSC nameElectrical boxes
  • UNSPSC code39121303
  • CSI MasterFormat 2014 Code26 05 33.16
  • CSI MasterFormat 2014 TitleBoxes for Electrical Systems
  • OmniClass Number23-35 33 15
  • OmniClass TitleElectrical Junction Boxes

Region availability

North America
United States