Publish your products
United States
English (Canada)
Language
Project location
Publish your products
Free sign up
Log in
hubbellwiring/products/e3ab6014-23bd-4ef5-b667-41f040f6e384
Home
Categories
Electrical
Controls
Heavy Duty Control Unit
Available in United States
Hubbell Wiring Device-Kellems
Follow
Heavy Duty Control Unit
The CU300 series provides 24V DC power supply for sensors or sensor/Add-A-Relay combinations.
The control units contain an internal relay for the control of an external load. Control units are plenum rated cULus Listed.
Download
Technical specification
Technical specification
Unique ref.
hubbell-CU300A
Product family
Lighting Controls
Product group
Automatic Receptacle Control
Type
Object (single object)
Date of publishing
2015-09-28
Edition number
1
Height (inches)
1.36
Width (inches)
2.33
Depth (inches)
3.69
Links
Links
Product url
https://www.hubbell.com/wiringdevice-kellems/en/products/switches-and-lighting-controls-occupancy-sensors-h-moss-control-unit-120277v-ac-60hz-for-use-with-ceiling-and-wall-mounted-sensors/p/176900
Installation instructions
http://ecatalog.hubbell-wiring.com/productinformation/CustomerDrawingLibraryAssets/3A/3/PD2281.pdf
Technical description
https://hubbellcdn.com/specsheet/WIRING_CU300A_spec.pdf
Related
Related
Material main
ABS
Designed in
United States
Manufactured in
United States
Classification
Classification
BIMobject Category
Electrical - Controls
Region availability
North America
United States
Similar products
Hubbell Wiring Device-Kellems
Cord and Cable Reels, Commercial Cord Reel, 40', 15A 125V with Triple Tap, Yellow - HBLC40123TT
4.4
(
7
)
Download
Hubbell Wiring Device-Kellems
Cord and Cable Reels, Commercial Cord Reel, 25' With HBL5969VBLK Connector Body, Yellow - HBLC25163C
Download
Hubbell Wiring Device-Kellems
Pop-up Countertop Receptacle - RCT 200
4.2
(
11
)
Download
Hubbell Wiring Device-Kellems
Flat Style Wire Basket Tray
Download
Hubbell Wiring Device-Kellems
Two-Gang Large Capacity Wall Box - HBL260
4.8
(
5
)
Download
Hubbell Wiring Device-Kellems
Cord and Cable Reels, White Industrial Reel with Yellow Portable Outlet Box, GFCI Module, 45' 12/3 - HBLI45123GF220
Download