Publish your products
United States
English (Canada)
Language
Project location
Publish your products
Free sign up
Log in
hubbellwiring/products/49d2ca44-3d9b-4c7f-9ea6-aa3dbbd33af1
Home
Categories
Electrical
Controls
Heavy Duty Wireless Control Unit
Available in United States
Hubbell Wiring Device-Kellems
Follow
Heavy Duty Wireless Control Unit
Features
One circuit 20 amp relay to switch circuit for multiple load controls
Receives input from up to 10 wireless transmitters
Fail to "ON" if paired transmitter goes missing
Download
Technical specification
Technical specification
Unique ref.
hubbell-WLC301
Product family
Lighting Controls
Product group
Automatic Receptacle Control
Type
Object (single object)
Date of publishing
2015-09-28
Edition number
1
Height (inches)
1.73
Width (inches)
3.4
Depth (inches)
4
Links
Links
Product url
https://www.hubbell.com/wiringdevice-kellems/en/products/switches-and-lighting-control-occupancysensors-wireless-control-unit-1-relay-20a-120277v-ac/p/2603608
Technical description
http://ecatalog.hubbell-wiring.com/productinformation/specsheets/3A/Live/PDF/WLC301_cart.pdf
Related
Related
Material main
Plastic
Designed in
United States
Manufactured in
United States
Classification
Classification
BIMobject Category
Electrical - Controls
Region availability
North America
United States
Similar products
Hubbell Wiring Device-Kellems
Cord and Cable Reels, Commercial Cord Reel, 40', 15A 125V with Triple Tap, Yellow - HBLC40123TT
4.4
(
7
)
Download
Hubbell Wiring Device-Kellems
Cord and Cable Reels, Commercial Cord Reel, 25' With HBL5969VBLK Connector Body, Yellow - HBLC25163C
Download
Hubbell Wiring Device-Kellems
Pop-up Countertop Receptacle - RCT 200
4.2
(
11
)
Download
Hubbell Wiring Device-Kellems
Flat Style Wire Basket Tray
Download
Hubbell Wiring Device-Kellems
Two-Gang Large Capacity Wall Box - HBL260
4.8
(
5
)
Download
Hubbell Wiring Device-Kellems
Cord and Cable Reels, White Industrial Reel with Yellow Portable Outlet Box, GFCI Module, 45' 12/3 - HBLI45123GF220
Download