Publish your products
United States
English (Canada)
Language
Project location
Publish your products
Free sign up
Log in
hubbellwiring/products/c86f8720-03a4-404a-a29b-39fe241e3849
Home
Categories
Electrical
Distribution
2 Gang Raised Access Floor Box - Deep
Available in United States
Hubbell Wiring Device-Kellems
Follow
2 Gang Raised Access Floor Box - Deep
Floor Boxes, Recessed AFB Series, 2-Gang, 5"
Download
Technical specification
Technical specification
Unique ref.
hubbell-afb2g50
Product family
Floor Boxes
Product group
Floor Box - Raised Access
Type
Object (single object)
Date of publishing
2015-09-28
Edition number
1
Height (inches)
5.06
Width (inches)
14.08
Depth (inches)
6.62
Links
Links
Product url
https://www.hubbell.com/wiringdevice-kellems/en/Products/Electrical-Electronic/Floor-Boxes/In-Floor/AFB2G50/p/1531357
Installation instructions
http://ecatalog.hubbell-wiring.com/productinformation/CustomerDrawingLibraryAssets/3A/3/PD2612.pdf
Technical description
https://hubbellcdn.com/specsheet/WIRING_AFB2G50_spec.pdf
Related
Related
Material main
Steel
Designed in
United States
Manufactured in
United States
Classification
Classification
BIMobject Category
Electrical - Distribution
IFC classification
Electric Distribution
UNSPSC name
Electrical boxes
UNSPSC code
39121303
CSI MasterFormat 2014 Code
26 05 33.16
CSI MasterFormat 2014 Title
Boxes for Electrical Systems
OmniClass Number
23-35 33 15
OmniClass Title
Electrical Junction Boxes
Region availability
North America
United States
Similar products
Hubbell Wiring Device-Kellems
Cord and Cable Reels, Commercial Cord Reel, 40', 15A 125V with Triple Tap, Yellow - HBLC40123TT
4.4
(
7
)
Download
Hubbell Wiring Device-Kellems
Cord and Cable Reels, Commercial Cord Reel, 25' With HBL5969VBLK Connector Body, Yellow - HBLC25163C
Download
Hubbell Wiring Device-Kellems
Pop-up Countertop Receptacle - RCT 200
4.2
(
11
)
Download
Hubbell Wiring Device-Kellems
Flat Style Wire Basket Tray
Download
Hubbell Wiring Device-Kellems
Two-Gang Large Capacity Wall Box - HBL260
4.8
(
5
)
Download
Hubbell Wiring Device-Kellems
Cord and Cable Reels, White Industrial Reel with Yellow Portable Outlet Box, GFCI Module, 45' 12/3 - HBLI45123GF220
Download