Publish your products
Low voltage Passive Infrared sensor for aisle and high bay applications

Low voltage Passive Infrared sensor for aisle and high bay applications

Switches and Lighting Controls, Occupancy Sensors, Adaptive Technology Passive Infrared High Bay Wall Mount Sensor, 120 Square Feet Coverage
Technical specification
  • Unique ref.hubbell-atp120hb
  • Product familyLighting Controls
  • Product groupHigh/ Low Bay Sensors
  • TypeObject (single object)
  • Date of publishing2015-09-28
  • Edition number1
  • Height (inches)6
  • Width (inches)2
  • Depth (inches)1.5
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryElectrical - Controls

Region availability

North America
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit