Publish your products
United States
English (Canada)
Language
Project location
Publish your products
Free sign up
Log in
hubbellwiring/products/18927468-4ba8-42af-b3e2-a2db14752d4f
Home
Categories
Electrical
Distribution
Round Wire Basket Tray
Available in United States
Hubbell Wiring Device-Kellems
Follow
Round Wire Basket Tray
Round Cross-Wire Design
Features:
T-weld construction prevents snags
5mm round wire on smaller sizes
6mm round wire on larger sizes
High load rating
Easy to cut and fabricate fittings in the field
100% recycled steel
Use factory support hardware or fabricate supports on the job site
2" x 4" mesh opening
Painted tray includes factory installed masking to assure proper grounding at splices; no need to remove paint during installation
Download
Technical specification
Technical specification
Unique ref.
hubbell-round-wire-basket-tray-HBT0204
Product family
Basket Tray and Ladder Rack
Product group
Basket Tray
Type
Object (single object)
Date of publishing
2015-09-28
Edition number
1
Links
Links
Product url
https://www.hubbell.com/wiringdevice-kellems/en/products/wire-basket-tray-2-x-4-x-118-round-pre-galvanized/p/179565
Installation instructions
http://ecatalog.hubbell-wiring.com/productinformation/CustomerDrawingLibraryAssets/3A/3/PD2783.pdf
Technical description
http://ecatalog.hubbell-wiring.com/press/pdfs/wlbd007.pdf
Related
Related
Material main
Steel
Designed in
United States
Manufactured in
United States
Classification
Classification
BIMobject Category
Electrical - Distribution
IFC classification
Electric Distribution
UNSPSC name
Electrical boxes
UNSPSC code
39121303
Region availability
North America
United States
Similar products
Hubbell Wiring Device-Kellems
Cord and Cable Reels, Commercial Cord Reel, 40', 15A 125V with Triple Tap, Yellow - HBLC40123TT
4.4
(
7
)
Download
Hubbell Wiring Device-Kellems
Cord and Cable Reels, Commercial Cord Reel, 25' With HBL5969VBLK Connector Body, Yellow - HBLC25163C
Download
Hubbell Wiring Device-Kellems
Pop-up Countertop Receptacle - RCT 200
4.2
(
11
)
Download
Hubbell Wiring Device-Kellems
Flat Style Wire Basket Tray
Download
Hubbell Wiring Device-Kellems
Two-Gang Large Capacity Wall Box - HBL260
4.8
(
5
)
Download
Hubbell Wiring Device-Kellems
Cord and Cable Reels, White Industrial Reel with Yellow Portable Outlet Box, GFCI Module, 45' 12/3 - HBLI45123GF220
Download