Publish your products
United States
English (Canada)
Language
Project location
Publish your products
Free sign up
Log in
hubbellwiring/products/4e399e2c-354f-4b05-b07b-afcb097a23c3
Home
Categories
Electrical
Distribution
Stainless Steel Wire Basket Tray
Available in United States
Hubbell Wiring Device-Kellems
Follow
Stainless Steel Wire Basket Tray
Round Cross-Wire Design
Features:
Type 304L and 316S Stainless Steel
Meets ASTM A580 specifications
Stainless splice kits and ceiling supports are available
Applications:
Food processing
Wash down areas
Corrosive environments
Outdoor installations
Marine
Download
Technical specification
Technical specification
Unique ref.
hubbell-stainless-steel-wire-basket-HBT0418S04
Product family
Basket Tray and Ladder Rack
Product group
Basket Tray
Type
Object (single object)
Date of publishing
2015-09-28
Edition number
1
Links
Links
Product url
https://www.hubbell.com/wiringdevice-kellems/en/products/wire-basket-tray-4-x-18-x-118-round-304-stainless-steel/p/2325381
Technical description
http://ecatalog.hubbell-wiring.com/press/pdfs/wlbd007.pdf
Related
Related
Material main
Stainless steel
Designed in
United States
Manufactured in
United States
Classification
Classification
BIMobject Category
Electrical - Distribution
IFC classification
Electric Distribution
UNSPSC name
Electrical boxes
UNSPSC code
39121303
Region availability
North America
United States
Similar products
Hubbell Wiring Device-Kellems
Cord and Cable Reels, Commercial Cord Reel, 40', 15A 125V with Triple Tap, Yellow - HBLC40123TT
4.4
(
7
)
Download
Hubbell Wiring Device-Kellems
Cord and Cable Reels, Commercial Cord Reel, 25' With HBL5969VBLK Connector Body, Yellow - HBLC25163C
Download
Hubbell Wiring Device-Kellems
Pop-up Countertop Receptacle - RCT 200
4.2
(
11
)
Download
Hubbell Wiring Device-Kellems
Flat Style Wire Basket Tray
Download
Hubbell Wiring Device-Kellems
Two-Gang Large Capacity Wall Box - HBL260
4.8
(
5
)
Download
Hubbell Wiring Device-Kellems
Cord and Cable Reels, White Industrial Reel with Yellow Portable Outlet Box, GFCI Module, 45' 12/3 - HBLI45123GF220
Download