Publish your products
United States
English (Canada)
Language
Project location
Publish your products
Free sign up
Log in
hubbellwiring/products/91cda093-2408-4515-a561-72a987bc72a6
Home
Categories
Electrical
Distribution
Round Floor Box, Non-Metallic Concrete, 1-Gang
Available in United States
Hubbell Wiring Device-Kellems
Follow
Round Floor Box, Non-Metallic Concrete, 1-Gang
PFBRG1 -- Plastic Floor Box Series
Product Specifications:
Plastic Floor Box Version: Rectangular
Minimum Depth of Pour: 3.00" (76.2)
Plastic Floor Box Item: 1 Gang Box
Plastic Floor Box Item Color: Gray
Material: Gray ABS
Dimension A: 3.60" (91.4)
Dimension B: 5.44" (138.2)
Dimension C: 5.42" (137.7)
Dimension D: 6.90" (175.3)
Dimension E: 6.00" (152.4)
Total Cubic Inch Capacity (cm3): Increments are printed into the side walls of boxes. 14.3 in3 (234cm3) per 1" of depth per Gang.
Threaded Conduit Hubs: Four 1" NPT
Listings: UL Listed File Number E92074, UL Standard 514C
Wall Thickness: .250" (6.35) Typical
Note:: Reducer/Plug Furnished for each hub. May be used to close off unused hubs or as 1" to 3/4" hub reducer.
UPC Number: 78358584830
Weight in LBs: 1.85
Download
Technical specification
Technical specification
Unique ref.
systemone-PFBRG1
Product family
Floor Boxes
Product group
Floor Box - Flush
Type
Object (single object)
Date of publishing
2015-09-28
Edition number
1
Height (inches)
6
Width (inches)
6.9
Depth (inches)
5.41
Links
Links
Product url
https://www.hubbell.com/wiringdevice-kellems/en/products/1-gang-rectangular-pvc-box-3-00-minimum-depth-of-pour/p/162540
Installation instructions
http://ecatalog.hubbell-wiring.com/productinformation/CustomerDrawingLibraryAssets/3A/3/PD1776.pdf
Technical description
https://hubbellcdn.com/specsheet/WIRING_PFBRG1_spec.pdf
Related
Related
Material main
Plastic
Designed in
United States
Manufactured in
United States
Classification
Classification
BIMobject Category
Electrical - Distribution
IFC classification
Electric Distribution
UNSPSC name
Electrical boxes
UNSPSC code
39121303
Region availability
North America
United States
Similar products
Hubbell Wiring Device-Kellems
Cord and Cable Reels, Commercial Cord Reel, 40', 15A 125V with Triple Tap, Yellow - HBLC40123TT
4.4
(
7
)
Download
Hubbell Wiring Device-Kellems
Cord and Cable Reels, Commercial Cord Reel, 25' With HBL5969VBLK Connector Body, Yellow - HBLC25163C
Download
Hubbell Wiring Device-Kellems
Pop-up Countertop Receptacle - RCT 200
4.2
(
11
)
Download
Hubbell Wiring Device-Kellems
Flat Style Wire Basket Tray
Download
Hubbell Wiring Device-Kellems
Two-Gang Large Capacity Wall Box - HBL260
4.8
(
5
)
Download
Hubbell Wiring Device-Kellems
Cord and Cable Reels, White Industrial Reel with Yellow Portable Outlet Box, GFCI Module, 45' 12/3 - HBLI45123GF220
Download