Publish your products
United States
English (Canada)
Language
Project location
Publish your products
Free sign up
Log in
hubbellwiring/products/af8768d7-3ead-409d-abc5-5fcbfe68f565
Home
Categories
Electrical
Distribution
Rectangular Floor Box, Concrete, 1-Gang Shallow, Brass/Cast Iron
Available in United States
Hubbell Wiring Device-Kellems
Follow
Rectangular Floor Box, Concrete, 1-Gang Shallow, Brass/Cast Iron
B2414 -- Rectangular Floor Box, Concrete, 1-Gang Shallow, Brass/Cast Iron
Product Specifications:
Floor Box Application: Rectangular
Floor Box Item: Cast Iron Floor Box 1-Gang Shallow, Brass
Unit Package: Single
Order Quantity: Carton of 1
SPECIFICATIONS:
Material: Cast Iron
Min. Depth of Pour: 2.0" (50.8)
Adjustability: Semi
Cubic Inch (cm3) Capacity Per Gang: 16.0 cu. in. (262.2 cm3)
Dimensions A: 2.0" (50.8)
Dimensions B: 5.46" (138.7)
Dimensions C: 4.19" (106.4)
Dimensions D: 4.38" (111.3)
Dimensions E: 3.19" (81.0)
Threaded access holes: (2) 0.75"
Concrete Cover: Included
Closure Plugs: Included
Download
Technical specification
Technical specification
Unique ref.
systemone-b2414
Product family
Floor Boxes
Product group
Floor Box - Flush
Type
Object (single object)
Date of publishing
2015-09-28
Edition number
1
Height (inches)
2
Width (inches)
4.36
Depth (inches)
3.2
Links
Links
Product url
https://www.hubbell.com/wiringdevice-kellems/en/Products/Electrical-Electronic/Floor-Boxes/In-Floor/B2414/p/1531189
Installation instructions
http://ecatalog.hubbell-wiring.com/productinformation/CustomerDrawingLibraryAssets/3A/3/PD1437.pdf
Technical description
http://ecatalog.hubbell-wiring.com/productinformation/specsheets/3A/Live/PDF/B2414_cart.pdf
Related
Related
Material main
Brass
Material secondary
Cast iron
Designed in
United States
Manufactured in
United States
Classification
Classification
BIMobject Category
Electrical - Distribution
IFC classification
Electric Distribution
UNSPSC name
Electrical boxes
UNSPSC code
39121303
Region availability
North America
United States
Similar products
Hubbell Wiring Device-Kellems
Cord and Cable Reels, Commercial Cord Reel, 40', 15A 125V with Triple Tap, Yellow - HBLC40123TT
4.4
(
7
)
Download
Hubbell Wiring Device-Kellems
Cord and Cable Reels, Commercial Cord Reel, 25' With HBL5969VBLK Connector Body, Yellow - HBLC25163C
Download
Hubbell Wiring Device-Kellems
Pop-up Countertop Receptacle - RCT 200
4.2
(
11
)
Download
Hubbell Wiring Device-Kellems
Flat Style Wire Basket Tray
Download
Hubbell Wiring Device-Kellems
Two-Gang Large Capacity Wall Box - HBL260
4.8
(
5
)
Download
Hubbell Wiring Device-Kellems
Cord and Cable Reels, White Industrial Reel with Yellow Portable Outlet Box, GFCI Module, 45' 12/3 - HBLI45123GF220
Download