Publish your products
United States
English (Canada)
Language
Project location
Publish your products
Free sign up
Log in
hubbellwiring/products/9b242566-3815-4118-a420-4c750e39dcdf
Home
Categories
Electrical
Distribution
Rectangular Floor Box, Concrete, 1-Gang Deep, Brass/Stamped Steel
Available in United States
Hubbell Wiring Device-Kellems
Follow
Rectangular Floor Box, Concrete, 1-Gang Deep, Brass/Stamped Steel
B2431 -- Rectangular Floor Box, Concrete, 1-Gang Deep, Brass/Stamped Steel
Product Specifications:
Floor Box Application: Rectangular
Floor Box Item: Stamped Steel Floor Box 1-Gang Deep, Brass
Unit Package: Single
Order Quantity: Carton of 1
SPECIFICATIONS:
Material: Stamped Steel
Min. Depth of Pour: 3.75" (95.3)
Adjustability: Full
Cubic Inch (cm3) Capacity Per Gang: 60.0 cu. in. (983.2 cm3)
Dimensions A: 3.72" (94.5)
Dimensions B: 4.81" (122.2)
Dimensions C: 6.00" (152.4)
Dimensions D: 4.38" (111.3)
Dimensions E: 3.19" (81.0)
Knockouts Sides: (1) 0.75",1",1.25"
Knockouts Ends: (1) 0.75",1",1.25"
Knockouts Bottom: (2) 0.75", 1", 1.25"
Concrete Cover: Included
Download
Technical specification
Technical specification
Unique ref.
systemone-b2431
Product family
Floor Boxes
Product group
Floor Box - Flush
Type
Object (single object)
Date of publishing
2015-09-28
Edition number
1
Height (inches)
3.72
Width (inches)
6
Depth (inches)
4.81
Links
Links
Product url
https://www.hubbell.com/wiringdevice-kellems/en/Products/Electrical-Electronic/Floor-Boxes/In-Floor/B2431/p/1531195
Installation instructions
http://ecatalog.hubbell-wiring.com/productinformation/CustomerDrawingLibraryAssets/3A/3/PD1437.pdf
Technical description
https://hubbellcdn.com/specsheet/WIRING_B2431_spec.pdf
Related
Related
Material main
Brass
Material secondary
Steel
Designed in
United States
Manufactured in
United States
Classification
Classification
BIMobject Category
Electrical - Distribution
IFC classification
Electric Distribution
UNSPSC name
Electrical boxes
UNSPSC code
39121303
Region availability
North America
United States
Similar products
Hubbell Wiring Device-Kellems
Cord and Cable Reels, Commercial Cord Reel, 40', 15A 125V with Triple Tap, Yellow - HBLC40123TT
4.4
(
7
)
Download
Hubbell Wiring Device-Kellems
Cord and Cable Reels, Commercial Cord Reel, 25' With HBL5969VBLK Connector Body, Yellow - HBLC25163C
Download
Hubbell Wiring Device-Kellems
Pop-up Countertop Receptacle - RCT 200
4.2
(
11
)
Download
Hubbell Wiring Device-Kellems
Flat Style Wire Basket Tray
Download
Hubbell Wiring Device-Kellems
Two-Gang Large Capacity Wall Box - HBL260
4.8
(
5
)
Download
Hubbell Wiring Device-Kellems
Cord and Cable Reels, White Industrial Reel with Yellow Portable Outlet Box, GFCI Module, 45' 12/3 - HBLI45123GF220
Download