Publish your products
United States
English (Canada)
Language
Project location
Publish your products
Free sign up
Log in
hubbellwiring/products/119860ca-e115-4f3d-abd5-9a607e75b3d0
Home
Categories
Electrical
Distribution
SystemOne 4" Recessed Fire-Rated Poke Through
Available in United States
Hubbell Wiring Device-Kellems
Follow
SystemOne 4" Recessed Fire-Rated Poke Through
Architectural finishes:
Brushed Brass Plated
Satin Nickel Plated
Antique Bronze Plated
Brushed Aluminum
Black Powder Coat
Hide-away egress door to reduce trip hazard
0.12" height meets ADA requirements
Bind free cover hinge
Pre-pour tubes to remove the need for core hole drilling
1, 1½, 2 hour fire rating
Junction box standard with all units (except for Chicago)
Suitable for use in 2-1/4" metal reinforced decks or greater
cULus, & ULc listed
Download
Technical specification
Technical specification
Unique ref.
systemone-s1r4
Product family
Fire Rated Poke Through
Product group
Fire Rated Poke Through - Recessed
Type
Object (single object)
Date of publishing
2015-09-28
Edition number
1
Links
Links
Product url
https://www.hubbell.com/hubbellpremisewiring/en/products/recessed-4-series-1-s1r4ptfit-fitting-2-s1r4div-low-voltage-dividers/p/2186151
Installation instructions
http://ecatalog.hubbell-wiring.com/productinformation/CustomerDrawingLibraryAssets/3A/3/PD2837_PD2463.pdf
Technical description
https://hubbellcdn.com/brochure/Wiring_WLBD010.pdf
Related
Related
Designed in
United States
Manufactured in
United States
Classification
Classification
BIMobject Category
Electrical - Distribution
IFC classification
Electric Distribution
UNSPSC name
Electrical boxes
UNSPSC code
39121303
Region availability
North America
United States
Similar products
Hubbell Wiring Device-Kellems
Cord and Cable Reels, Commercial Cord Reel, 40', 15A 125V with Triple Tap, Yellow - HBLC40123TT
4.4
(
7
)
Download
Hubbell Wiring Device-Kellems
Pop-up Countertop Receptacle - RCT 200
4.2
(
11
)
Download
Hubbell Wiring Device-Kellems
4 Gang Round Raised Access Floor Box
Download
Hubbell Wiring Device-Kellems
Cord and Cable Reels, Commercial Cord Reel, 25' With HBL5969VBLK Connector Body, Yellow - HBLC25163C
Download
Hubbell Wiring Device-Kellems
Two-Gang Large Capacity Wall Box - HBL260
4.8
(
5
)
Download
Hubbell Wiring Device-Kellems
Flat Style Wire Basket Tray
Download