Publish your products
United States
English (Canada)
Language
Project location
Publish your products
Free sign up
Log in
hubbellwiring/products/0b4a0ecb-358f-4883-b950-625a29ec0ba0
Home
Categories
Electrical
Distribution
SystemOne 8" Recessed Fire-Rated Poke Through
Available in United States
Hubbell Wiring Device-Kellems
Follow
SystemOne 8" Recessed Fire-Rated Poke Through
Up to eighteen cat 6A cables including four 20A receptacles
Multiple plate configurations for every need
Two 1", one 1" plus one 1/2" or one 2" EMT for every application
Features
Superior architectural finishes:
Brushed Brass Plated
Satin Nickel Plated
Oil Bronzed Bronze
Brushed Aluminum
Black Powder Coat
Hide-away egress doors to reduce trip hazards
Exceeds ADA requirements
Egress door brushes to reduce ingress of dirt
Bind free cover linkage
Furniture feed option (6 inch core hole) for up to thirty Cat 6A data cables and ten 10 AWG power wires
Pre-pour tubes to remove the need for core hole drilling
Sub-plates to accept third party devices, (i.e. FSR®, Crestron® and Extron ®)
1, 1½, 2 hour fire rating
Junction box standard with all units (except for Chicago)
Suitable for use in 2-1/4" metal reinforced decks or greater
cULus, & ULc listed
Download
Technical specification
Technical specification
Unique ref.
systemone-s1r8
Product family
Fire Rated Poke Through
Product group
Fire Rated Poke Through - Recessed
Type
Object (single object)
Date of publishing
2015-09-28
Edition number
1
Links
Links
Product url
https://www.hubbell.com/hubbellpremisewiring/en/Products/Electrical-Electronic/Fire-Rated-Poke-Throughs/Recessed/S1R8PT1ALU/p/1532109
Installation instructions
http://ecatalog.hubbell-wiring.com/productinformation/CustomerDrawingLibraryAssets/3A/3/PD2837_PD2463.pdf
Technical description
https://hubbellcdn.com/brochure/Wiring_WLBD005.pdf
Related
Related
Designed in
United States
Manufactured in
United States
Classification
Classification
BIMobject Category
Electrical - Distribution
IFC classification
Electric Distribution
UNSPSC name
Electrical boxes
UNSPSC code
39121303
Region availability
North America
United States
Similar products
Hubbell Wiring Device-Kellems
Cord and Cable Reels, Commercial Cord Reel, 40', 15A 125V with Triple Tap, Yellow - HBLC40123TT
4.4
(
7
)
Download
Hubbell Wiring Device-Kellems
Cord and Cable Reels, Commercial Cord Reel, 25' With HBL5969VBLK Connector Body, Yellow - HBLC25163C
Download
Hubbell Wiring Device-Kellems
Pop-up Countertop Receptacle - RCT 200
4.2
(
11
)
Download
Hubbell Wiring Device-Kellems
Flat Style Wire Basket Tray
Download
Hubbell Wiring Device-Kellems
Two-Gang Large Capacity Wall Box - HBL260
4.8
(
5
)
Download
Hubbell Wiring Device-Kellems
Cord and Cable Reels, White Industrial Reel with Yellow Portable Outlet Box, GFCI Module, 45' 12/3 - HBLI45123GF220
Download