Publish your products
H-Shield HD - Cover Board

H-Shield HD - Cover Board

Hunter H-Shield HD is a ½” thick high density polyisocyanurate insulation panel specifically designed to use as a cover board. It is manufactured on-line to a premium performance coated glass facer on both sides. H-Shield HD provides an R-value of 2.5 that can assist in meeting the energy code R-value requirements for a roof system. Hunter H-Shield HD contains no HFCs, CFCs or HCFCs. See the Technical Data Sheet below for more information. Polyiso Eco Ready (Optional) with 5% bio-content option available. CODES & COMPLIANCESASTM C 1289 Type II, Class 4, Grade 1 (109 psi)UL Classified 790UL Class AASTM E 108FM Approved – consult RoofNav for specific assembliesFM Approved 1-75Miami Dade County Product Control ApprovedState of Florida Product Approval No. FL 5968California Code of Regulations, Title 24, Insulation Quality Standard License #TI-1420See technical data sheet below for more information
Specification
  • CODES & COMPLIANCES

    • ASTM C 1289 Type II, Class 4, Grade 1 (109 psi)
    • UL Classified 790
    • UL Class A
    • ASTM E 108
    • FM Approved – consult RoofNav for specific assemblies
    • FM Approved 1-75
    • Miami Dade County Product Control Approved
    • State of Florida Product Approval No. FL 5968
    • California Code of Regulations, Title 24, Insulation Quality Standard License #TI-1420
Technical specification
  • Unique ref.h-shield-hd-polyisocyanurate-insulation-panel
  • Product familyRoof Products
  • Product groupRoof Insulation Panel
  • TypeObject (single object)
  • Date of publishing2026-09-10
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryConstruction - Roof Accessories
  • IFC classificationRoof
  • ETIM CodeEG020300
  • ETIM NameBuilding - Roofing materials
  • Uniclass 2015 CodeEF_30_10
  • Uniclass 2015 DescriptionRoofs
  • CSI MasterFormat 2014 Code07 41 00
  • CSI MasterFormat 2014 TitleRoof Panels
  • OmniClass Number23-13 39 31
  • OmniClass TitleRoof Membranes

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit