Publish your products
Tapered H-Shield -- Insulation Panel

Tapered H-Shield -- Insulation Panel

Hunter Tapered H-Shield is a sloped rigid roof insulation panel composed of a closed cell polyisocyanurate foam core manufactured on-line to a fiber reinforced facer on both sides. Tapered H-Shield is designed to promote positive drainage and prevent ponding water. This Panel comes in two grades of compressive strengths Grade 2 (20 psi) or Grade 3 (25 psi). Variety of slopes available including 1/8″, 1/4″ and 1/2″ per foot. See the Technical Data Sheet below for more information.
Specification
  • Codes & Compliances

    • ASTM C 1289 Type II, Class 1 Grade 2 (20 psi) or Grade 3 (25 psi)
    • International Building Code (IBC) Chapter 26
    • State of Florida Product Approval Number FL 5968
    • California Code of Regulations, Title 24, Insulation Quality Standard License #TI-1420
    • Miami Dade County Product Control Approved
Technical specification
  • Unique ref.tapered-h-shield-rigid-roof-insulation-panel
  • Product familyRoof Products
  • Product groupRoof Insulation Panel
  • TypeObject (single object)
  • Date of publishing2026-09-10
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryConstruction - Roof Accessories
  • IFC classificationRoof
  • ETIM CodeEG020300
  • ETIM NameBuilding - Roofing materials
  • Uniclass 2015 CodeEF_30_10
  • Uniclass 2015 DescriptionRoofs
  • CSI MasterFormat 2014 Code07 41 00
  • CSI MasterFormat 2014 TitleRoof Panels
  • OmniClass Number23-13 39 31
  • OmniClass TitleRoof Membranes

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit