Publish your products
CERAPLUS SAFE OX SHR THM
CERAPLUS SAFE OX SHR THM

    CERAPLUS SAFE OX SHR THM

    Ceraplus Safe OX, Thermostatic Shower Mixer without Check Valves, Thermal Disinfection, Cool Body, Shelf, Chrome
    Specification
    • Ceraplus Safe OX, Thermostatic Shower Mixer without Check Valves, High Durability, Thermal Disinfection, Cool Body, Convenient Shelf with Ergonomic Metal Handles, Chrome
    Technical specification
    • Unique ref.A7606
    • Product familyOX THM
    • Product groupOX THM
    • TypeObject (single object)
    • Date of publishing2023-05-16
    • Edition number1
    • Height (mm)75
    • Width (mm)240
    • Depth (mm)140
    Related
    • Material mainBrass
    • Weight Net (Kg)2.63
    Classification
    • BIMobject CategorySanitary - Taps & Mixers
    • IFC classificationSanitary Terminal
    • ETIM CodeEG017640
    • ETIM NameSanitary showers
    • UNSPSC nameSanitary ware
    • UNSPSC code301815
    • Uniclass 2015 CodeSL_35_80_80
    • Uniclass 2015 DescriptionShowers
    • OmniClass Number23-31 11 00
    • OmniClass TitleFaucets

    Region availability

    Europe
    France
    Germany
    Netherlands
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit