Publish your products
I.life A single bidet white
I.life A single bidet white

    I.life A single bidet white

    IS i.life A single bidet, white, bareware, EU pallet
    Specification
    • IS i.life A single bidet, white, bareware, EU pallet
    Technical specification
    • Unique ref.T4674
    • Product familyI.life
    • Product groupBidet
    • TypeObject (single object)
    • Date of publishing2021-07-05
    • Edition number1
    • Height (mm)485
    • Width (mm)360
    • Depth (mm)400
    Related
    • Material mainCeramics
    • Weight Net (Kg)16.45
    Classification
    • BIMobject CategorySanitary - Bidets
    • IFC classificationSanitary Terminal
    • ETIM CodeEC010126
    • ETIM NameBidet
    • UNSPSC nameBidets
    • UNSPSC code30181502
    • Uniclass 2015 CodePr_40_20_06_11
    • Uniclass 2015 DescriptionBidets
    • CSI MasterFormat 2014 Code22 41 13.19
    • CSI MasterFormat 2014 TitleResidential Bidets
    • OmniClass Number23-31 23 00
    • OmniClass TitleBidets
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit