Publish your products
CERAPLUS SAFE OX SHR THM W/ ACC
CERAPLUS SAFE OX SHR THM W/ ACC

    CERAPLUS SAFE OX SHR THM W/ ACC

    Ceraplus Safe OX, Thermostatic Shower Mixer without Check Valves, with Shower Accessories, Thermal Disinfection, Cool Body, Shelf, Chrome
    Specification
    • Ceraplus Safe OX, Thermostatic Shower Mixer without Check Valves, High Durability, with Shower Accessories, Thermal Disinfection, Cool Body, Convenient Shelf with Ergonomic Metal Handles, Chrome
    Technical specification
    • Unique ref.A7607
    • Product familyOX THM
    • Product groupOX THM
    • TypeObject (single object)
    • Date of publishing2023-05-16
    • Edition number1
    • Height (mm)75
    • Width (mm)240
    • Depth (mm)140
    Related
    • Material mainBrass
    • Weight Net (Kg)6.1
    Classification
    • BIMobject CategorySanitary - Taps & Mixers
    • IFC classificationSanitary Terminal
    • ETIM CodeEG017640
    • ETIM NameSanitary showers
    • UNSPSC nameSanitary ware
    • UNSPSC code301815
    • Uniclass 2015 CodeSL_35_80_80
    • Uniclass 2015 DescriptionShowers
    • OmniClass Number23-31 11 00
    • OmniClass TitleFaucets

    Region availability

    Europe
    France
    Germany
    Netherlands
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit