Publish your products
CERAPLUS SAFE OX EXP SNK THM
CERAPLUS SAFE OX EXP SNK THM

    CERAPLUS SAFE OX EXP SNK THM

    Ceraplus Safe OX, Thermostatic Shower Mixer without Check Valves, Sink version with Spout, Thermal Disinfection, Cool Body, Shelf, Chrome
    Specification
    • Ceraplus Safe OX, Thermostatic Shower Mixer without Check Valves, High Durability, Sink version with Spout, Thermal Disinfection, Cool Body, Convenient Shelf with Ergonomic Metal Handles, Chrome
    Technical specification
    • Unique ref.A7608
    • Product familyOX THM
    • Product groupOX THM
    • TypeObject (single object)
    • Date of publishing2023-05-16
    • Edition number1
    • Height (mm)136
    • Width (mm)240
    • Depth (mm)207
    Related
    • Material mainBrass
    • Weight Net (Kg)2.83
    Classification
    • BIMobject CategorySanitary - Taps & Mixers
    • IFC classificationSanitary Terminal
    • ETIM CodeEG017610
    • ETIM NameSanitary taps
    • UNSPSC nameSanitary ware
    • UNSPSC code301815
    • Uniclass 2015 CodePr_40_20_87_98
    • Uniclass 2015 DescriptionWashbasin taps
    • OmniClass Number23-31 11 00
    • OmniClass TitleFaucets

    Region availability

    Europe
    France
    Germany
    Netherlands
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit