Publish your products
M+L MRR CAB LOW 80X70 MATT AL
M+L MRR CAB LOW 80X70 MATT AL

    M+L MRR CAB LOW 80X70 MATT AL

    Specchi contenitori-Specchio contenitore con specchio ingranditore interno.
    Specification
    • Specchio contenitore con specchio ingranditore interno. Chiusura delle ante rallentata. Ripiani interni in vetro. Kit di fissaggio incluso. IP44, Classe I
    Technical specification
    • Unique ref.T3591
    • Product familySanitary
    • Product groupBathroom Mirrors
    • TypeObject (single object)
    • Date of publishing2018-12-05
    • Edition number1
    • Height (mm)698.5
    • Width (mm)798.5
    • Depth (mm)170
    Links
    Related
    • Material mainGlass
    • Weight Net (Kg)20
    Classification
    • BIMobject CategorySanitary - Mirrors
    • IFC classificationSanitary Terminal
    • Uniclass 2015 CodePr_25_71_53_06
    • Uniclass 2015 DescriptionBathroom mirrors
    • CSI MasterFormat 2014 Code08 83 00
    • CSI MasterFormat 2014 TitleMirrors
    • OmniClass Number23-31 25 00
    • OmniClass TitleToilet and Bath Specialties
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit