Publish your products
I.Life b, wallhung bowl with Easyfix+
I.Life b, wallhung bowl with Easyfix+

    I.Life b, wallhung bowl with Easyfix+

    I.life B, wallhung bowl, RimLS+, hidden fixation, Easyfix+
    Specification
    • Wall Hung WC Bowl, RimLS+, hidden fixation, Easyfix+, white, in carton box, EU pallet
    Technical specification
    • Unique ref.T4614
    • Product groupSanitary
    • TypeObject (single object)
    • Date of publishing2022-07-27
    • Edition number1
    • Height (mm)34
    • Width (mm)36
    • Depth (mm)54
    Related
    • Material mainFireclay
    • Weight Net (Kg)22.5
    Classification
    • BIMobject CategorySanitary - Toilets
    • IFC classificationSanitary Terminal
    • ETIM CodeEC011289
    • ETIM NameToilet closet
    • UNSPSC nameSanitary ware
    • UNSPSC code301815
    • Uniclass 2015 CodePr_40_20_93_94
    • Uniclass 2015 DescriptionWC pans
    • CSI MasterFormat 2014 Code22 41 13.13
    • CSI MasterFormat 2014 TitleResidential Water Closets
    • OmniClass Number23-31 19 19
    • OmniClass TitleWater Closets 

    Region availability

    Europe
    Belgium
    Bulgaria
    Czech Republic
    France
    Germany
    Greece
    Italy
    Netherlands
    Poland
    Russia
    Spain
    United Kingdom
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit