Publish your products
I.Life S Handwash Basin Unit Floor Standing Tempo 35cm
I.Life S Handwash Basin Unit Floor Standing Tempo 35cm
I.Life S Handwash Basin Unit Floor Standing Tempo 35cm
I.Life S Handwash Basin Unit Floor Standing Tempo 35cm
I.Life S Handwash Basin Unit Floor Standing Tempo 35cm
I.Life S Handwash Basin Unit Floor Standing Tempo 35cm
I.Life S Handwash Basin Unit Floor Standing Tempo 35cm
I.Life S Handwash Basin Unit Floor Standing Tempo 35cm

    I.Life S Handwash Basin Unit Floor Standing Tempo 35cm

    I.Life S Handwash Basin Unit Floor Standing Tempo 35cm. Available in different finishes.
    Specification
    • I.Life S Handwash Basin Unit Floor Standing Tempo 35cm. Available in Matt White, Sand Beige, Matt Quartz, Grey Matt Carbon, Grey MattGreige, Matt Natural Oak & Coffee Oak.
    Technical specification
    • Unique ref.T5303
    • Product familyI.life
    • Product groupBathroom Furniture
    • TypeObject (single object)
    • Date of publishing2022-03-11
    • Edition number1
    • Height (mm)730
    • Width (mm)350
    • Depth (mm)200
    Related
    • Material mainMDF
    • Weight Net (Kg)10
    Classification
    • BIMobject CategorySanitary - Other
    • IFC classificationSanitary Terminal
    • ETIM CodeEC011381
    • ETIM NameBathroom furniture set
    • UNSPSC nameSanitary ware
    • UNSPSC code301815
    • Uniclass 2015 CodePr_40_30_78_05
    • Uniclass 2015 DescriptionBathroom furniture
    • CSI MasterFormat 2014 Code12 56 53
    • CSI MasterFormat 2014 TitleLaboratory Furniture
    • OmniClass Number23-31 25 13
    • OmniClass TitleBathroom Cabinets

    Region availability

    Europe
    United Kingdom
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit