Publish your products
I.Life b, wallhung bowl with Easyfix+ and softclose seat
I.Life b, wallhung bowl with Easyfix+ and softclose seat

    I.Life b, wallhung bowl with Easyfix+ and softclose seat

    I.life B, wallhung bowl, RimLS+, hidden fixation, Easyfix+, incl. dedicated seat sandwich, softclose
    Specification
    • Wall Hung WC Bowl, RimLS+, hidden fixation, Easyfix+, incl. dedicated seat sandwich, softclose, white, in picture carton box, EU pallet
    Technical specification
    • Unique ref.T5330
    • Product groupSanitary
    • TypeObject (single object)
    • Date of publishing2022-07-27
    • Edition number1
    • Height (mm)34
    • Width (mm)36
    • Depth (mm)54
    Related
    • Material mainFireclay
    • Weight Net (Kg)22.5
    Classification
    • BIMobject CategorySanitary - Toilets
    • IFC classificationSanitary Terminal
    • ETIM CodeEC011289
    • ETIM NameToilet closet
    • UNSPSC nameSanitary ware
    • UNSPSC code301815
    • Uniclass 2015 CodePr_40_20_93_94
    • Uniclass 2015 DescriptionWC pans
    • CSI MasterFormat 2014 Code22 41 13.13
    • CSI MasterFormat 2014 TitleResidential Water Closets
    • OmniClass Number23-31 19 19
    • OmniClass TitleWater Closets 

    Region availability

    Europe
    Belgium
    France
    Spain
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit