Publish your products
SOFTMOOD/ACTIVE SEAT & COVER WHITE SOFTCLOSING
SOFTMOOD/ACTIVE SEAT & COVER WHITE SOFTCLOSING
SOFTMOOD/ACTIVE SEAT & COVER WHITE SOFTCLOSING
SOFTMOOD/ACTIVE SEAT & COVER WHITE SOFTCLOSING
SOFTMOOD/ACTIVE SEAT & COVER WHITE SOFTCLOSING
SOFTMOOD/ACTIVE SEAT & COVER WHITE SOFTCLOSING
SOFTMOOD/ACTIVE SEAT & COVER WHITE SOFTCLOSING

    SOFTMOOD/ACTIVE SEAT & COVER WHITE SOFTCLOSING

    SOFTMOOD/ACTIVE SEAT & COVER WHITE SOFTCLOSING
    Technical specification
    • Unique ref.T6392
    • Product familySOFTMOOD
    • Product groupSeat & Cover
    • TypeObject (single object)
    • Date of publishing2017-06-23
    • Edition number1
    • Height (mm)45
    • Width (mm)370
    • Depth (mm)450
    Links
    Related
    • Weight Net (Kg)2
    Classification
    • BIMobject CategorySanitary - Toilet Seats
    • IFC classificationSanitary Terminal
    • Uniclass 2015 CodePr_40_20_93_95
    • Uniclass 2015 DescriptionWC seats and covers
    • OmniClass Number23-31 19 00
    • OmniClass TitleToilets

    Region availability

    Europe
    France
    Germany
    Greece
    United Kingdom
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit