Publish your products
INTRA Easy Hand dryer
Intra
Archived

INTRA Easy Hand dryer

Hand dryer Satin look cover: ABS plastic with silver ions. Ergonomic—no need to bend over or bend knees. Air blows down and back from vents above. No water splash-back. Ultra hygienic—over 99% of airborne bacteria is eliminated with the removable Triple HEPA Filter System.
Specification
  • Roval™ Collection Surface Mounted Hand Dryer operates automatically from IR sensors that activate dryer when hands are placed in sensor zone. Ready-status LED lights in hand drying chamber turn soothing blue when activated. Cabinet main panel shall be seamless and shall have bowed front face, gently radiused edges and internal reinforcing ribs to provide added strength and complimentary appearance for modern washroom aesthetics and shall be molded in one piece of .06" [1.6] thick ABS. All exposed main panel surfaces shall have a satin finish with appearance of stainless steel or white. Hand chamber, filter drawer and cabinet back shall be black or white in same grade. All housing parts shall be permanently treated with antimicrobial Ag+ Ions. Cabinet back steel plates mount flush against wall and shall have concealed pin-hex security screws to retain unit. Motor and heating element shall have internal resetting automatic thermal protection. Fixed directional air nozzles shall be heavy duty, rust proof and tamper resistant. Air intake slots shall not allow access to internal parts. Ceramic water evaporator plate shall be provided integral with cabinet styling. Drip prevention tray shall be provided with drain port for optional waste line (not supplied) concealed mounted under filter drawer. Concealed HEPA antibacterial triple filter (HEPA {H12}, Activated Charcoal and Anti-Microbial layers) will remove particles as small as 0.3 micrometers [0.3 µm (Ø 0.0001")] and shall prevent recycling of contaminated air. Circuitry shall have self-adjusting time-out and failsafe off protection controlled by a microprocessor that shall detect and reject false signals and shall automatically self calibrate to provide uniform sensitivity over its entire life span. Entire unit shall be internally electrically grounded. Ultra-hygienic Energy efficient Quieter Fast drying Ceramic Evaporator Plate captures water droplets Drip Tray prevents puddles on the floor Easy to maintain Operating LED lights ULTRA HYGIENIC—THREE-LAYER FILTER HEPA—to capture airborne PARTICLES Antimicrobial—to fight BACTERIA Activated charcoal—to fight ODOR Comes with Antimicrobial ABS Cover with Silver Ions VARIABLE SETTINGS Air flow can be lowered Heat can be turned on or off Save energy Reduce noise Gain operating flexibility Different models for operating voltage 110~120 V (50/60 Hz), 208~204 V (50/60 Hz) or 227 V (60 Hz); 1600 W with heater on, 700 W with heater off Motor: 1HP, 11 – 19 kRPM Brush type, dual ball bearings Heater: 400 – 900 W Current: 6.66 Amps @ 240 VAC • Ultra hygienic — Over 99% of airborne bacteria and particles as small as 0.3 microns are eliminated with the removable Triple HEPA Filter System: First Layer: HEPA filter Second Layer: Carbon filter Third Layer: Anti-microbial filter Anti-microbial silver ion treatment added to the ABS cover provides an additional layer of germ protection DECIBEL LEVEL Min: 62.9 dB-A @ 2M Max: 67.2 dB-A @ 2M Dry Time: 12 seconds or less
Technical specification
  • Unique ref.ASI20200
  • Product familyHygiene products
  • Product group351
  • TypeObject (single object)
  • Edition number1
  • Height (mm)560
  • Width (mm)322
  • Depth (mm)196
Related
  • Material mainPlastic
  • Designed inUnited States
  • Manufactured inUnited States
  • Weight Net (Kg)9
Classification
  • BIMobject CategorySanitary - Hand and Hair Dryers
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit