Publish your products
VMax™ V2 - Hi-Speed Vertical Hand Dryer
VMax™ V2 - Hi-Speed Vertical Hand Dryer

    VMax™ V2 - Hi-Speed Vertical Hand Dryer

    Take performance to the max with the World Dryer VMax® V2 restroom hands-in hand dryer, equipped with HEPA filtration. It hygienically dries hands in as little as 10 seconds and its 25% wider opening provides ample room for no-touch use. This wall mounted hand dryer also features a convenient LED display for maintenance alerts.

    Compliance:

    ADA compliant, cETLus, IP33, Green Restaurant, product should not be discarded as unsorted waste, but should be collected for recovery and recycling, 5 yr Warranty

    Features:

    • Hygienic: HEPA filter captures 99.97% of particles, and touchless operation offers a more hygienic experience.
    • Ergonomic Design: Creates a comfortable user experience with a wide hand drying cavity.
    • Water Reservoir: Residual water is collected in a dedicated reservoir to help prevent wet floor hazards.
    • Maintenance Alerts: Signals when filter should be changed or water reservoir emptied through LED display.
    • ADA Compliant: Surface mount hand dryer installation complies with ADA, no need for expensive recess kits or additional installation expenses.
    Specification
    • Keywords: World Dryer VMAX V2, world dryer vmax, HEPA-Filtered VMax V2, hand drying solutions, touchless operation, HEPA filter, Antimicrobial technology, Vertical Hand Dryer
    Technical specification
    • Unique ref.hand-dryer-world-dryer-vmax-v2
    • Product familyHand and Hair Dryers
    • Product groupVMax™
    • TypeObject (single object)
    • Date of publishing2020-08-04
    • Edition number2
    Related
    • Material mainABS
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategorySanitary - Hand and Hair Dryers
    • IFC classificationFurnishing Element
    • Uniclass 2015 CodePr_40_20_76
    • Uniclass 2015 DescriptionSanitary accessories
    • CSI MasterFormat 2014 Code10 28 00
    • CSI MasterFormat 2014 TitleToilet, Bath, and Laundry Accessories
    • OmniClass Number23-31 25 15
    • OmniClass TitleHand Dryers

    Region availability

    North America
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit