Publish your products
Rollo - folding table 1200x500
Rollo - folding table 1200x500

    Rollo - folding table 1200x500

    Rollo (design Axel Bjurström 2021) is a sturdy, stable mobile folding table that is simple to fold up and roll away. The underlying idea has been to create a functional, flexible folding table for public spaces without compromising on form or aesthetic appeal. Rollo is a table that one person can handle unaided – easy to move, easy to erect, easy to fold up, yet robust enough and stable enough to cope with all the strains and stresses that a folding table is subjected to during a long lifetime. Rollo has a wooden table top with carefully crafted features that help create a warm, welcoming atmosphere. The organic qualities of the wood are complemented by thoughtfully designed steel fittings that provide a functional solution for opening and folding the table. A spring-loaded construction ensures that Rollo opens easily with a two-handed grip, providing the maximum space for chairs with arms while also ensuring that the table cannot fold up accidentally. The tabletop is carefully balanced so that it is always perfectly level when unfolded. When folded, tables can be placed close together and stacked side by side.
    Specification
    • The tabletop is made of veneered MDF, finished in oak, ash, birch, standard stains on ash, or white glaze on oak or ash. The centre beam and ends are of solid wood in the same finish as the top. The edge of the table top (straight as standard and D-kant for a supplement) will be the same finish as beam and ends. Table legs terminate in a metal foot with a finely textured powder lacquer finish in white (RAL 9016), black (RAL 9005) or grey (RAL9006/07). Each table is fitted with four black wheels that can be locked in place. Link fittings, table aprons and various electric outlets are available as optional extras. Tables equipped with electric outlets have cable ducts with a wooden finish, so cables can be kept in place under the tabletop when the table is folded for storage. The table is supplied unassembled. The leg frames are to be fitted to the central beam. If required, the table can be easily dismantled into its component parts using only simple hand tools.
    Technical specification
    • Unique ref.Rollo-RO112050
    • Product familyTable
    • Product groupRollo
    • Date of publishing2021-08-16
    • Edition number1
    • Height (mm)730
    • Width (mm)1200
    • Depth (mm)500
    Related
    • Material mainWood
    • Material secondaryMetal
    • Designed inSweden
    • Manufactured inSweden
    Classification
    • BIMobject CategoryFurniture - Tables
    • IFC classificationFurniture
    • UNSPSC nameFurniture and Furnishings
    • UNSPSC code56
    • OmniClass Number23-21 23 15
    • OmniClass TitleResidential Tables

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Slovakia
    Slovenia
    Spain
    Sweden
    Switzerland
    United Kingdom
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit