Publish your products
Genesis EG4S Series Wall Speakers

Genesis EG4S Series Wall Speakers

Genesis LED EG4S Series speakers  combine high performance output with a sleek low profile design and energy-efficient technology that makes them less expensive to install and operate. These new appliances are designed with energy-efficiency, and life safety in mind.

Speakers feature selectable wattage tap output levels to be configured in the field. Both settings remain clearly visible — even after final installation. Speakers are also capable of both 25V and 70V and voltage in a single model with a field selectable switch. All this flexibility allows devices to be easily fine-tuned to exactly how they’re needed to perform. All Genesis speakers include a DC blocking capacitor to allow electrical supervision of the audio distribution circuit.

Field-configurable sound output levels provide the flexibility modern life safety projects demand. They also meet NFPA and UL 520Hz requirements for sleeping areas making them ideal for new construction or retrofits.

EG4S Series speakers produce crisp, clear voice audio output that is highly intelligible over large areas. In an emergency, intelligibility
is critical to life safety. Understanding the content of the message is as important as knowing there is an emergency. Intelligibility is
measured in Speech Transmission Index and anything above .76 is considered excellent. EG4S Series speakers deliver audio with an
STI of .81 ensuring the message is clear.

Serviceability is another area where EG4S Series appliances shine. The universal room side wiring plate allows for preinstallation and electrical wiring as well as checking continuity with the included diagnostics check bar. EG4S Series devices can then be easily snapped into place with the confidence of knowing the wiring is correct. The innovative under-cover diagnostic test points
provide easy access to device circuit testing while mounted.

Technical specification
  • Unique ref.genesis-eg4s-series-wall-speakers
  • Product familyNotification Appliances
  • Product groupAudible, Visual Signaling Devices
  • TypeObject (single object)
  • Date of publishing2026-06-12
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryFire Products - Protection
  • IFC classificationAlarm
  • ETIM CodeEG000056
  • ETIM NameFire protection systems
  • Uniclass 2015 CodePr_75_75_30_30
  • Uniclass 2015 DescriptionFire alarm sounders
  • CSI MasterFormat 2014 Code28 31 00
  • CSI MasterFormat 2014 TitleFire Detection and Alarm
  • OmniClass Number23-29 31 15 17
  • OmniClass TitleAudible Fire Notification Devices Speaker

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit