Publish your products
Genesis LED Low Frequency Horn-Strobes

Genesis LED Low Frequency Horn-Strobes

Genesis LED G4LF horn and G4LFV horn-strobes are wall-mounted plug-in fire alarm notification appliances. These devices are designed for indoor dry applications.

Genesis LED G4LF and G4LFV features:

  • Field-configurable horn and strobe outputs.
  • Enhanced synchronization circuitry to comply with UL 1638 and CAN/ULC 526.
  • Input wiring test points on the front of the appliance when the cover is removed.
  • Table 1: G4LF horn models:
    • G4LFRF: Horn, wall, red, FIRE
    • G4LFRF-FR: Horn, wall, red, FEU/FIRE
    • G4LFRF-SP: Horn, wall, red, FUEGO
    • G4LFRN: Horn, wall, red, no marking
    • G4LFWF: Horn, wall, white, FIRE
    • G4LFWF-FR: Horn, wall, white, FEU/FIRE
    • G4LFWF-SP: Horn, wall, white, FUEGO
    • G4LFWN: Horn, wall, white, no marking
  • Table 2: G4LFV horn-strobe models:
    • G4LFVRF: Horn-strobe, wall, red, FIRE
    • G4LFVRF-FR: Horn-strobe, wall, red, FEU/FIRE
    • G4LFVRF-SP: Horn-strobe, wall, red, FUEGO
    • G4LFVRN: Horn-strobe, wall, red, no marking
    • G4LFVWF: Horn-strobe, wall, white, FIRE
    • G4LFVWF-FR: Horn-strobe, wall, white, FEU/FIRE
    • G4LFVWF-SP: Horn-strobe, wall, white, FUEGO
    • G4LFVWN: Horn-strobe, wall, white, no marking
  • Note: Synchronized operation requires a separately installed synchronization device.
  • See the control unit or power supply compatibility list for compatible synchronization devices.
Technical specification
  • Unique ref.genesis-led-low-frequency-horn-strobes
  • Product familyNotification Appliances
  • Product groupAudible, Visual Signaling Devices
  • TypeObject (single object)
  • Date of publishing2025-10-31
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryFire Products - Protection

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit