Publish your products
Cachet® ReadyLatch® Quiet-Close™ elongated toilet seat
Kohler

Cachet® ReadyLatch® Quiet-Close™ elongated toilet seat

Designed to fit most elongated toilets, this Cachet toilet seat combines subtle styling with innovative technology. This seat mounts easily from the top of the bowl using only a screwdriver, thus eliminating the need to reach under the bowl to tighten. And with other features like Grip-Tight bumpers that hold the seat firmly in place to prevent shifting, Quiet-Close technology to prevent the seat from slamming, and a ReadyLatch hinge to make seat removal easy for cleaning, we give you the right mix of functionality and style to bring comfort to your daily routines.

Features

  • Grip-Tight installation hardware makes it easy to fasten the seat – everything is done from above the bowl
  • ReadyLatch® hinge provides a positive lock/unlock latch to securely hold seat in position, yet seat easily removes for cleaning or adjusting fit
  • Quiet-Close™ elongated lid and seat prevents slamming
  • Grip-Tight bumpers hold seat firmly in place
  • Contoured seat for user comfort
  • Color-matched plastic hinges
  • Toilet seats are not returnable to Kohler Co. if opened or outside of original packaging

Material

  • Plastic construction
Technical specification
  • Unique ref.Kohler-K-4636-RL
  • Product familyAccessories
  • Product groupCachet® ReadyLatch ® Quiet-Close™
  • TypeObject (single object)
  • Date of publishing2023-01-16
  • Edition number1
  • Height (inches)2.2
  • Width (inches)14.18
  • Depth (inches)19.6
Related
  • Material mainPlastic
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategorySanitary - Toilet Seats
  • Uniclass 2015 CodePr_40_20_93_95
  • Uniclass 2015 DescriptionWC seats and covers
  • CSI MasterFormat 2014 Code10 28 13
  • CSI MasterFormat 2014 TitleToilet Accessories
  • OmniClass Number23-31 19 19 17
  • OmniClass TitleWater Closet Seats

Region availability

North America
Canada
Mexico
United States