Publish your products
K-11056 Archer® Vertical toilet paper holder
K-11056 Archer® Vertical toilet paper holder
    Kohler

    K-11056 Archer® Vertical toilet paper holder

    The timeless appeal of Archer accessories works beautifully with an array of bathroom styles. This vertical toilet tissue holder embodies Archer's classical design lines, allowing you to create a unified bathroom down to the smallest detail.

    Features

    • Vertical holder makes changing toilet tissue quick and simple.
    • Premium metal construction for durability.
    • KOHLER finishes resist corrosion and tarnish.
    • Coordinates with other products in the Archer Collection.

    Installation

    • Installation template included.

    Get in contact with Kohler

    Technical specification
    • Unique ref.Kohler-K-11056
    • Product familyAccessories
    • Product groupArcher®
    • TypeObject (single object)
    • Date of publishing1983-07-07
    • Edition number1
    • Height (inches)7.62
    • Width (inches)4.96
    • Depth (inches)2.75
    Related
    • Material mainMetal
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategorySanitary - Bathroom Accessories
    • Uniclass 2015 CodePr_40_70_22_90
    • Uniclass 2015 DescriptionToilet paper dispensers
    • CSI MasterFormat 2014 Code10 28 13
    • CSI MasterFormat 2014 TitleToilet Accessories
    • OmniClass Number23-31 25 21
    • OmniClass TitleToilet Paper Dispensers

    Region availability

    North America
    Canada
    Mexico
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit