Publish your products
K-14452 Stillness® 30" towel bar
Kohler

K-14452 Stillness® 30" towel bar

Bring clean, quiet lines and streamlined style to your bathroom with Stillness accessories. This spacious 30-inch towel bar adds functionality and beauty to your bath or powder room, offering a convenient place to drape large towels.

Features

  • Solid-brass construction for durability.
  • KOHLER finishes resist corrosion and tarnish.
  • Coordinates with Stillness faucets and accessories.

Installation

  • Tools for installation included.

Get in contact with Kohler

Technical specification
  • Unique ref.Kohler-K-14452
  • Product familyAccessories
  • Product groupStillness®
  • TypeObject (single object)
  • Date of publishing2019-12-01
  • Edition number1
  • Height (inches)1.87
  • Width (inches)2.5
  • Depth (inches)30
Related
  • Material mainBrass
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategorySanitary - Bathroom Accessories
  • Uniclass 2015 CodePr_40_20_76_90
  • Uniclass 2015 DescriptionTowel rails
  • CSI MasterFormat 2014 Code10 28 00
  • CSI MasterFormat 2014 TitleToilet, Bath, and Laundry Accessories
  • OmniClass Number23-31 25 25
  • OmniClass TitleTowel Bars

Region availability

North America
Canada
Mexico
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit