Publish your products
K-14456 Stillness® Towel ring
Kohler

K-14456 Stillness® Towel ring

Bring clean, quiet lines and streamlined style to your bathroom with Stillness accessories. This solid-brass ring mounts to the wall, keeping your hand towel within easy reach and allowing you to coordinate your bathroom decor down to the smallest detail.

FEATURES

  • Solid-brass construction for durability.
  • KOHLER finishes resist corrosion and tarnish.
  • Coordinates with Stillness faucets and accessories.

Installation

  • Tools for installation included.

Get in contact with Kohler

Technical specification
  • Unique ref.Kohler-K-14456
  • Product familyTowel Ring
  • Product groupStillness®
  • TypeObject (single object)
  • Date of publishing2018-06-18
  • Edition number1
  • Height (inches)6
  • Width (inches)8.88
  • Depth (inches)2.5
Related
  • Material mainBrass
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryFurniture - Other
  • Uniclass 2015 CodePr_40_20_76_91
  • Uniclass 2015 DescriptionTowel rings
  • CSI MasterFormat 2014 Code10 28 00
  • CSI MasterFormat 2014 TitleToilet, Bath, and Laundry Accessories
  • OmniClass Number23-31 25 25
  • OmniClass TitleTowel Bars

Region availability

North America
Canada
Mexico
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit