Publish your products
K-2530 Leaf™ Vessel bathroom sink
K-2530 Leaf™ Vessel bathroom sink
K-2530 Leaf™ Vessel bathroom sink
    Kohler

    K-2530 Leaf™ Vessel bathroom sink

    Shaped as if floating atop a woodsy brook, this Leaf vessel-style sink conveys a sense of nature and harmony with its gentle upturned curves. The countertop mounting makes for a stunning focal point in your bath. A polished chrome overflow cover adds the finishing touch.

    FEATURES

    • Overflow drain with included K-4061 Polished Chrome cap.
    • No faucet holes; requires wall- or counter-mount faucet.

    Material

    • Fireclay

    Installation

    • Vessel

    Get in contact with Kohler

    Technical specification
    • Unique ref.Kohler-K-2530
    • Product familySinks
    • Product groupLeaf™
    • TypeObject (single object)
    • Date of publishing1983-07-07
    • Edition number1
    • Height (inches)7.25
    • Width (inches)15
    • Depth (inches)23.62
    Related
    • Material mainFireclay
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategorySanitary - Wash basins
    • Uniclass 2015 CodePr_40_20_96_81
    • Uniclass 2015 DescriptionSinks
    • CSI MasterFormat 2014 Code22 41 16
    • CSI MasterFormat 2014 TitleResidential Lavatories and Sinks
    • OmniClass Number23-31 13 00
    • OmniClass TitleSinks

    Region availability

    North America
    Canada
    Mexico
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit