Publish your products
Irvine™ 60" x 32" alcove bath, right drain
Kohler

Irvine™ 60" x 32" alcove bath, right drain

The Irvine cast iron alcove bath is a marriage of crisp folds and soft sweeps for a modern – yet inviting – design. An integral lumbar support and generous radius invite you to sit back and relax, and Irvine offers a low step-over height for ease of access. Versatile style, the convenience of alcove installation with integral apron, and the lasting beauty and durability of KOHLER® enameled cast iron breathe sophistication into your bathroom. Safeguard® slip-resistant surface enhances safety.

Features

  • Clean, crisp lines blend into soft angles to create a uniquely sophisticated bath that works with any decor
  • Integral lumbar support
  • Safeguard® slip-resistant surface provides excellent traction underfoot
  • Integral apron creates a clean, finished look
  • Integral flange helps prevent water from seeping behind wall and simplifies alcove installation

Material

  • KOHLER® enameled cast iron

Installation

  • Alcove
  • Right drain

Get in contact with Kohler

Technical specification
  • Unique ref.Kohler-K-26068
  • Product familyBathtubs
  • Product groupIrvine™
  • TypeObject (single object)
  • Date of publishing2023-07-04
  • Edition number1
  • Height (inches)17.13
  • Width (inches)60
  • Depth (inches)32
Related
  • Material mainMetal
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategorySanitary - Bath & Spas
  • ETIM CodeEC011609
  • ETIM NameBath
  • Uniclass 2015 CodePr_40_20_06_08
  • Uniclass 2015 DescriptionBaths
  • CSI MasterFormat 2014 Code22 42 19
  • CSI MasterFormat 2014 TitleCommercial Bathtubs
  • OmniClass Number23-31 15 00
  • OmniClass TitleBathtubs

Region availability

North America
Canada
Mexico
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit